Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UC201-12MM(40) | N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4700 lb | N/A 8800 rpm | N/A 16 mm |
| UC202-15MM(40) | N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4700 lb | N/A 8800 rpm | N/A 16 mm |
| UC203-17MM(40) | N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4700 lb | N/A 8800 rpm | N/A 16 mm |
| UC201-8(40) | N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1065 lb | N/A 8800 rpm | N/A 0.63 in |
| UC202-10(40) | N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1065 lb | N/A 8800 rpm | N/A 0.63 in |
| UC203-11(40) | N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1065 lb | N/A 8800 rpm | N/A 0.63 in |
| UC201-12MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 8800 rpm | N/A 18.3 mm |
| UC202-15MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 8800 rpm | N/A 18.3 mm |
| UC203-17MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 8800 rpm | N/A 18.3 mm |
| UC201-8 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 8800 rpm | N/A 0.72 in |
| UC202-10 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 8800 rpm | N/A 0.72 in |
| UC203-11 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 8800 rpm | N/A 0.72 in |
| UC204-20MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 7450 rpm | N/A 18.3 mm |
| UC204-12 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 7450 rpm | N/A 0.72 in |
| UC205-25MM | N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 7700 lb | N/A 6250 rpm | N/A 19.8 mm |
| UC205-14 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 6250 rpm | N/A 0.78 in |
| UC205-15 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 6250 rpm | N/A 0.78 in |
| UC205-16 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 5300 rpm | N/A 0.78 in |
| UC206-30MM | N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 11000 lb | N/A 5300 rpm | N/A 22.2 mm |
| UC206-17 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC206-18 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC206-19 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC206-20 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC207-35MM | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 15130 lb | N/A 4500 rpm | N/A 25.4 mm |
| UC207-20 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 1 in |