Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| UCW 201 12MM | N/A 12 mm | N/A 1.5748 in40 mm | N/A 1.0236 in26 mm | N/A 0.5906 in15 mm | N/A 0.3937 in10 mm | N/A 0.6299 in16 mm |
| UCW201 8 | N/A 0.5 in | N/A 1.5748 in40 mm | N/A 1.0236 in26 mm | N/A 0.5906 in15 mm | N/A 0.3937 in10 mm | N/A 0.6299 in16 mm |
| UCW 202 15MM | N/A 15 mm | N/A 1.5748 in40 mm | N/A 1.0236 in26 mm | N/A 0.5906 in15 mm | N/A 0.3937 in10 mm | N/A 0.6299 in16 mm |
| UCW 202 10 | N/A 0.625 in | N/A 1.5748 in40 mm | N/A 1.0236 in26 mm | N/A 0.5906 in15 mm | N/A 0.3937 in10 mm | N/A 0.6299 in16 mm |
| UCW 203 17MM | N/A 17 mm | N/A 1.5748 in40 mm | N/A 1.0236 in26 mm | N/A 0.5906 in15 mm | N/A 0.3937 in10 mm | N/A 0.6299 in16 mm |
| UC 201 12 MM | N/A 12 mm | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 201 8 | N/A 0.5 in | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 202 | N/A 15 mm | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 202 10 | N/A 0.625 in | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 203 | N/A 17 mm | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 204 12 | N/A 0.75 in | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 204 20MM | N/A 20 mm | N/A 1.8504 in47 mm | N/A 1.2205 in31 mm | N/A 0.6299 in16 mm | N/A 0.5000 in12.7 mm | N/A 0.7205 in18.3 mm |
| UC 205 14 | N/A 0.875 in | N/A 2.0472 in52 mm | N/A 1.3386 in34 mm | N/A 0.6693 in17 mm | N/A 0.5630 in14.3 mm | N/A 0.7756 in19.7 mm |
| UC 205 15 | N/A 0.9375 in | N/A 2.0472 in52 mm | N/A 1.3386 in34 mm | N/A 0.6693 in17 mm | N/A 0.5630 in14.3 mm | N/A 0.7756 in19.7 mm |
| UC 205 25MM | N/A 25 mm | N/A 2.0472 in52 mm | N/A 1.3386 in34 mm | N/A 0.6693 in17 mm | N/A 0.5630 in14.3 mm | N/A 0.7756 in19.7 mm |
| UC 205 16 | N/A 1 in | N/A 2.0472 in52 mm | N/A 1.3386 in34 mm | N/A 0.6693 in17 mm | N/A 0.5630 in14.3 mm | N/A 0.7756 in19.7 mm |
| UC 206 17 | N/A 1 1/16 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.7480 in19 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| UC 206 18 | N/A 1.125 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.7480 in19 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| UC 206 30MM | N/A 30 mm | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.7480 in19 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| UC 206 19 | N/A 1.1875 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.7480 in19 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| UC 206 20 | N/A 1.25 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.7480 in19 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| UC 207 20 | N/A 1.25 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.7874 in20 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| UC 207 21 | N/A 1 5/16 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.7874 in20 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| UC 207 22 | N/A 1.375 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.7874 in20 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| UC 207 35MM | N/A 35 mm | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.7874 in20 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |