Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| SB 201N | N/A 12 mm | N/A 1.5748 in40 mm | N/A 0.8661 in22 mm | N/A 0.4724 in12 mm | N/A 0.2362 in6 mm | N/A 0.6299 in16 mm |
| SB 201 8 N | N/A 0.5 in | N/A 1.5748 in40 mm | N/A 0.8661 in22 mm | N/A 0.4724 in12 mm | N/A 0.2362 in6 mm | N/A 0.6299 in16 mm |
| SB 202 15MM N | N/A 15 mm | N/A 1.5748 in40 mm | N/A 0.8661 in22 mm | N/A 0.4724 in12 mm | N/A 0.2362 in6 mm | N/A 0.6299 in16 mm |
| SB 202 10 N | N/A 0.625 in | N/A 1.5748 in40 mm | N/A 0.8661 in22 mm | N/A 0.4724 in12 mm | N/A 0.2362 in6 mm | N/A 0.6299 in16 mm |
| SB 203 17MM N | N/A 17 mm | N/A 1.5748 in40 mm | N/A 0.8661 in22 mm | N/A 0.4724 in12 mm | N/A 0.2362 in6 mm | N/A 0.6299 in16 mm |
| SB 204 12 N | N/A 0.75 in | N/A 1.8504 in47 mm | N/A 0.9843 in25 mm | N/A 0.5512 in14 mm | N/A 0.2756 in7 mm | N/A 0.7087 in18 mm |
| SB 204N | N/A 20 mm | N/A 1.8504 in47 mm | N/A 0.9843 in25 mm | N/A 0.5512 in14 mm | N/A 0.2756 in7 mm | N/A 0.7087 in18 mm |
| SB 205 14 N | N/A 0.875 in | N/A 2.0472 in52 mm | N/A 1.0630 in27 mm | N/A 0.5906 in15 mm | N/A 0.2953 in7.5 mm | N/A 0.7677 in19.5 mm |
| SB 205 15 N | N/A 0.9375 in | N/A 2.0472 in52 mm | N/A 1.0630 in27 mm | N/A 0.5906 in15 mm | N/A 0.2953 in7.5 mm | N/A 0.7677 in19.5 mm |
| SB 205N | N/A 25 mm | N/A 2.0472 in52 mm | N/A 1.0630 in27 mm | N/A 0.5906 in15 mm | N/A 0.2953 in7.5 mm | N/A 0.7677 in19.5 mm |
| SB 205 16 N | N/A 1 in | N/A 2.0472 in52 mm | N/A 1.0630 in27 mm | N/A 0.5906 in15 mm | N/A 0.2953 in7.5 mm | N/A 0.7677 in19.5 mm |
| SB 206 17 N | N/A 1 1/16 in | N/A 2.4409 in62 mm | N/A 1.1811 in30 mm | N/A 0.6299 in16 mm | N/A 0.3150 in8 mm | N/A 0.8661 in22 mm |
| SB 206 18 N | N/A 1.125 in | N/A 2.4409 in62 mm | N/A 1.1811 in30 mm | N/A 0.6299 in16 mm | N/A 0.3150 in8 mm | N/A 0.8661 in22 mm |
| SB 206 30MM N | N/A 30 mm | N/A 2.4409 in62 mm | N/A 1.1811 in30 mm | N/A 0.6299 in16 mm | N/A 0.3150 in8 mm | N/A 0.8661 in22 mm |
| SB 206 19 N | N/A 1.1875 in | N/A 2.4409 in62 mm | N/A 1.1811 in30 mm | N/A 0.6299 in16 mm | N/A 0.3150 in8 mm | N/A 0.8661 in22 mm |
| SB 206 20 N | N/A 1.25 in | N/A 2.4409 in62 mm | N/A 1.1811 in30 mm | N/A 0.6299 in16 mm | N/A 0.3150 in8 mm | N/A 0.8661 in22 mm |
| SB 207 20 N | N/A 1.25 in | N/A 2.8346 in72 mm | N/A 1.2598 in32 mm | N/A 0.6693 in17 mm | N/A 0.3346 in8.5 mm | N/A 0.9252 in23.5 mm |
| SB 207 21 N | N/A 1 5/16 in | N/A 2.8346 in72 mm | N/A 1.2598 in32 mm | N/A 0.6693 in17 mm | N/A 0.3346 in8.5 mm | N/A 0.9252 in23.5 mm |
| SB 207 22 N | N/A 1.375 in | N/A 2.8346 in72 mm | N/A 1.2598 in32 mm | N/A 0.6693 in17 mm | N/A 0.3346 in8.5 mm | N/A 0.9252 in23.5 mm |
| SB 207N | N/A 35 mm | N/A 2.8346 in72 mm | N/A 1.2598 in32 mm | N/A 0.6693 in17 mm | N/A 0.3346 in8.5 mm | N/A 0.9252 in23.5 mm |
| SB 207 23 N | N/A 1.4375 in | N/A 2.8346 in72 mm | N/A 1.2598 in32 mm | N/A 0.6693 in17 mm | N/A 0.3346 in8.5 mm | N/A 0.9252 in23.5 mm |
| SB 208 24 N | N/A 1.5 in | N/A 3.1496 in80 mm | N/A 1.3386 in34 mm | N/A 0.7087 in18 mm | N/A 0.3543 in9 mm | N/A 0.9843 in25 mm |
| SB 208 25N | N/A 1 9/16 in | N/A 3.1496 in80 mm | N/A 1.3386 in34 mm | N/A 0.7087 in18 mm | N/A 0.3543 in9 mm | N/A 0.9843 in25 mm |
| SB 208N | N/A 40 mm | N/A 3.1496 in80 mm | N/A 1.3386 in34 mm | N/A 0.7087 in18 mm | N/A 0.3543 in9 mm | N/A 0.9843 in25 mm |
| CSB 201 | N/A 12 mm | N/A 1.5748 in40 mm | N/A 0.8661 in22 mm | N/A 0.4724 in12 mm | N/A 0.2362 in6 mm | N/A 0.6299 in16 mm |