COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
NA & NAW Bearing Inserts
Unit of Measure
1 2 3 

Item #

d - Bore Dia. of Bearing

D - Dimension

Bi - Dimension

Be - Dimension

N - Dimension

M - Dimension

NA 215 N/A 75 mm N/A 5.1181 in130 mm N/A 3.6260 in92.1 mm N/A 1.2598 in32 mm N/A 1.4685 in37.3 mm N/A 1.4685 in37.3 mm
NA 215 48 N/A 3 in N/A 5.1181 in130 mm N/A 3.6260 in92.1 mm N/A 1.2598 in32 mm N/A 1.4685 in37.3 mm N/A 1.4685 in37.3 mm
Unit of Measure
1 2 3