COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
ER Bearing Inserts
Unit of Measure
1 2 

Item #

d - Bore Dia. of Bearing

D - Dimension

Bi - Dimension

Be - Dimension

N - Dimension

M - Dimension

ER 209 27 N/A 1.6875 in N/A 3.3465 in85 mm N/A 1.9370 in49.2 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.1890 in30.2 mm
ER 209 28 N/A 1.75 in N/A 3.3465 in85 mm N/A 1.9370 in49.2 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.1890 in30.2 mm
ER 209 45MM N/A 45 mm N/A 3.3465 in85 mm N/A 1.9370 in49.2 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.1890 in30.2 mm
ER 210 30 N/A 1.875 in N/A 3.5433 in90 mm N/A 2.0315 in51.6 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.2835 in32.6 mm
ER 210 31 N/A 1.9375 in N/A 3.5433 in90 mm N/A 2.0315 in51.6 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.2835 in32.6 mm
ER 210 50MM N/A 50 mm N/A 3.5433 in90 mm N/A 2.0315 in51.6 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.2835 in32.6 mm
ER 210 32 N/A 2 in N/A 3.5433 in90 mm N/A 2.0315 in51.6 mm N/A 1.1024 in28 mm N/A 0.7480 in19 mm N/A 1.2835 in32.6 mm
ER 211 32 N/A 2 in N/A 3.9370 in100 mm N/A 2.1890 in55.6 mm N/A 1.1811 in30 mm N/A 0.8740 in22.2 mm N/A 1.3150 in33.4 mm
ER 211 55MM N/A 55 mm N/A 3.9370 in100 mm N/A 2.1890 in55.6 mm N/A 1.1811 in30 mm N/A 0.8740 in22.2 mm N/A 1.3150 in33.4 mm
ER 211 35 N/A 2.1875 in N/A 3.9370 in100 mm N/A 2.1890 in55.6 mm N/A 1.1811 in30 mm N/A 0.8740 in22.2 mm N/A 1.3150 in33.4 mm
ER 212 36 N/A 2.25 in N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.2598 in32 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
ER 212 60MM N/A 60 mm N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.2598 in32 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
ER 212 38 N/A 2.375 in N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.2598 in32 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
ER 212 39 N/A 2.4375 in N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.2598 in32 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
ER 215 47 N/A 2.9375 in N/A 5.1181 in130 mm N/A 3.0625 in77.8 mm N/A 1.5000 in38.1 mm N/A 1.3125 in33.3 mm N/A 1.7500 in44.5 mm
ER 215 N/A 75 mm N/A 5.1181 in130 mm N/A 3.0625 in77.8 mm N/A 1.5000 in38.1 mm N/A 1.3125 in33.3 mm N/A 1.7500 in44.5 mm
ER 215 48 N/A 3 in N/A 5.1181 in130 mm N/A 3.0625 in77.8 mm N/A 1.5000 in38.1 mm N/A 1.3125 in33.3 mm N/A 1.7500 in44.5 mm
Unit of Measure
1 2