Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| SUC 211 | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.1890 in55.6 mm | N/A 0.9843 in25 mm | N/A 0.8740 in22.2 mm | N/A 1.3150 in33.4 mm |
| SUC 211 35 | N/A 2.1875 in | N/A 3.9370 in100 mm | N/A 2.1890 in55.6 mm | N/A 0.9843 in25 mm | N/A 0.8740 in22.2 mm | N/A 1.3150 in33.4 mm |
| SUC 212 36 | N/A 2.25 in | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| SUC 212 | N/A 60 mm | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| SUC 212 39 | N/A 2.4375 in | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |