COMPANY HEADER
Print Back
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
BUC Black Oxide Bearing Inserts
Unit of Measure
1 2 

Item #

d - Bore Dia. of Bearing

D - Dimension

Bi - Dimension

Be - Dimension

N - Dimension

M - Dimension

BUC 210 N/A 50 mm N/A 3.5433 in90 mm N/A 2.0315 in51.6 mm N/A 0.9449 in24 mm N/A 0.7480 in19 mm N/A 1.2835 in32.6 mm
BUC 210 32 N/A 2 in N/A 3.5433 in90 mm N/A 2.0315 in51.6 mm N/A 0.9449 in24 mm N/A 0.7480 in19 mm N/A 1.2835 in32.6 mm
BUC 211 32 N/A 2 in N/A 3.9370 in100 mm N/A 2.1890 in55.6 mm N/A 0.9843 in25 mm N/A 0.8740 in22.2 mm N/A 1.3150 in33.4 mm
BUC 211 55MM N/A 55 mm N/A 3.9370 in100 mm N/A 2.1890 in55.6 mm N/A 0.9843 in25 mm N/A 0.8740 in22.2 mm N/A 1.3150 in33.4 mm
BUC 211 35 N/A 2.1875 in N/A 3.9370 in100 mm N/A 2.1890 in55.6 mm N/A 0.9843 in25 mm N/A 0.8740 in22.2 mm N/A 1.3150 in33.4 mm
BUC 212 36 N/A 2.25 in N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.0630 in27 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
BUC 212 N/A 60 mm N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.0630 in27 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
BUC 212 39 N/A 2.4375 in N/A 4.3307 in110 mm N/A 2.5630 in65.1 mm N/A 1.0630 in27 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
BUC 213 40 N/A 2.5 in N/A 4.7244 in120 mm N/A 2.5630 in65.1 mm N/A 1.1024 in28 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
BUC 215 47 N/A 2.9375 in N/A 5.1181 in130 mm N/A 3.0630 in77.8 mm N/A 1.2598 in32 mm N/A 1.3110 in33.3 mm N/A 1.7520 in44.5 mm
BUC 215 48 N/A 3 in N/A 5.1181 in130 mm N/A 3.0630 in77.8 mm N/A 1.2598 in32 mm N/A 1.3110 in33.3 mm N/A 1.7520 in44.5 mm
Unit of Measure
1 2