Item # |
d - Shaft Dia. |
A - Dimension |
P - Dimension |
S - Dimension |
J - Dimension |
K - Dimension |
|---|---|---|---|---|---|---|
| CUCNPFCS 206 18 | N/A 1.125 in | N/A 4 3/8 in111 mm | N/A 3 5/8 in92 mm | N/A 3/8 in9.5 mm | N/A 15/64 in6 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 206 30MM | N/A 30 mm | N/A 4 3/8 in111 mm | N/A 3 5/8 in92 mm | N/A 3/8 in9.5 mm | N/A 15/64 in6 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 206 19 | N/A 1.1875 in | N/A 4 3/8 in111 mm | N/A 3 5/8 in92 mm | N/A 3/8 in9.5 mm | N/A 15/64 in6 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 206 20 | N/A 1.25 in | N/A 4 3/8 in111 mm | N/A 3 5/8 in92 mm | N/A 3/8 in9.5 mm | N/A 15/64 in6 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 207 20 | N/A 1.25 in | N/A 5.00 in127 mm | N/A 4 1/8 in104.8 mm | N/A 15/32 in12 mm | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 207 22 | N/A 1.375 in | N/A 5.00 in127 mm | N/A 4 1/8 in104.8 mm | N/A 15/32 in12 mm | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 207 35MM | N/A 35 mm | N/A 5.00 in127 mm | N/A 4 1/8 in104.8 mm | N/A 15/32 in12 mm | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 207 23 | N/A 1.4375 in | N/A 5.00 in127 mm | N/A 4 1/8 in104.8 mm | N/A 15/32 in12 mm | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm |
| CUCNPFCS 208 24 | N/A 1.5 in | N/A 5 1/4 in133 mm | N/A 4 3/8 in111.1 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm |
| CUCNPFCS 208 40MM | N/A 40 mm | N/A 5 1/4 in133 mm | N/A 4 3/8 in111.1 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm |
| CUCNPFCS 209 27 | N/A 1.6875 in | N/A 5 1/4 in133 mm | N/A 4 3/8 in111.1 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm |
| CUCNPFCS 209 28 | N/A 1.75 in | N/A 5 1/4 in133 mm | N/A 4 3/8 in111.1 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm |
| CUCNPFCS 209 45MM | N/A 45 mm | N/A 5 1/4 in133 mm | N/A 4 3/8 in111.1 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm |
| CUCNPFCS 210 31 | N/A 1.9375 in | N/A 6 3/32 in155 mm | N/A 5 1/8 in130 mm | N/A 35/64 in14 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm |
| CUCNPFCS 210 50MM | N/A 50 mm | N/A 6 3/32 in155 mm | N/A 5 1/8 in130 mm | N/A 35/64 in14 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm |
| CUCNPFCS 210 32 | N/A 2 in | N/A 6 3/32 in155 mm | N/A 5 1/8 in130 mm | N/A 35/64 in14 mm | N/A 15/32 in12 mm | N/A 7/16 in11 mm |