COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TPA Thermoplastic Housings
> Item # TPA 207
Item # TPA 207, TPA Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 7/8 in
47.6 mm
A - Dimension
N/A
4 5/16 in
110 mm
E - Dimension
N/A
3.25 in
82.6 mm
B - Dimension
N/A
1 7/8 in
48 mm
W - Dimension
N/A
3 3/4 in
95 mm
F - Tapped Holes
N/A
1/2-13 UNC
D - Min Tap Depth
N/A
3/4 in
19 mm