COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TPA Thermoplastic Housings
> Item # TPA 206
Item # TPA 206, TPA Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 11/16 in
42.9 mm
A - Dimension
N/A
4 in
102 mm
E - Dimension
N/A
3 in
76.2 mm
B - Dimension
N/A
1 11/16 in
43 mm
W - Dimension
N/A
3 5/16 in
84 mm
F - Tapped Holes
N/A
7/16-14 UNC
D - Min Tap Depth
N/A
5/8 in
16 mm