COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TPA Thermoplastic Housings
> Item # TPA 204
Item # TPA 204, TPA Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 5/16 in
33.3 mm
A - Dimension
N/A
2 7/8 in
73 mm
E - Dimension
N/A
2 in
50.8 mm
B - Dimension
N/A
1 3/8 in
35 mm
W - Dimension
N/A
2 19/32 in
66 mm
F - Tapped Holes
N/A
3/8-16 UNC
D - Min Tap Depth
N/A
1/2 in
13 mm