COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 7 1/4 in184 mm

E - Dimension

N/A 5 25/64 in137 mm

B - Dimension

N/A 2 1/8 in54 mm

S2 - Dimension

N/A 23/32 in18 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 25/32 in20 mm

W - Dimension

N/A 3 29/32 in99 mm

Bolt Used

N/A 1/2 in