COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TP Thermoplastic Housings
> Item # TP 207
Item # TP 207, TP Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 7/8 in
47.6 mm
A - Dimension
N/A
6 5/8 in
168 mm
E - Dimension
N/A
5 in
127 mm
B - Dimension
N/A
1 29/32 in
48 mm
S2 - Dimension
N/A
23/32 in
18 mm
S1 - Dimension
N/A
9/16 in
14 mm
G - Dimension
N/A
11/16 in
18 mm
W - Dimension
N/A
3 11/16 in
94 mm
Bolt Used
N/A
1/2 in