COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TP Thermoplastic Housings
> Item # TP 205
Item # TP 205, TP Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 7/16 in
36.5 mm
A - Dimension
N/A
5 1/2 in
140 mm
E - Dimension
N/A
4 1/8 in
105 mm
B - Dimension
N/A
1 1/2 in
38 mm
S2 - Dimension
N/A
9/16 in
14 mm
S1 - Dimension
N/A
7/16 in
11 mm
G - Dimension
N/A
9/16 in
14 mm
W - Dimension
N/A
2 51/64 in
71 mm
Bolt Used
N/A
3/8 in