COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TP Thermoplastic Housings
> Item # TP 204
Item # TP 204, TP Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 5/16 in
33.3 mm
A - Dimension
N/A
5 in
127 mm
E - Dimension
N/A
3 3/4 in
95 mm
B - Dimension
N/A
1 1/2 in
38 mm
S2 - Dimension
N/A
9/16 in
14 mm
S1 - Dimension
N/A
7/16 in
11 mm
G - Dimension
N/A
9/16 in
14 mm
W - Dimension
N/A
2 19/32 in
66 mm
Bolt Used
N/A
3/8 in