COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TFL Thermoplastic Housings
> Item # TFL 208
Item # TFL 208, TFL Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 7/8 in
175 mm
E - Dimension
N/A
5 21/32 in
143.7 mm
I - Dimension
N/A
27/32 in
21 mm
G - Dimension
N/A
25/32 in
20 mm
L - Dimension
N/A
1 15/32 in
37 mm
S - Dimension
N/A
35/64 in
14 mm
B - Dimension
N/A
3 15/16 in
100 mm
Bolt Used
N/A
1/2 in