COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TFL Thermoplastic Housings
> Item # TFL 207
Item # TFL 207, TFL Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 15/32 in
164 mm
E - Dimension
N/A
5 1/8 in
130.2 mm
I - Dimension
N/A
23/32 in
18 mm
G - Dimension
N/A
5/8 in
16 mm
L - Dimension
N/A
1 9/32 in
33 mm
S - Dimension
N/A
33/64 in
13 mm
B - Dimension
N/A
3 17/32 in
90 mm
Bolt Used
N/A
1/2 in