COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TFL Thermoplastic Housings
> Item # TFL 206
Item # TFL 206, TFL Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 13/16 in
148 mm
E - Dimension
N/A
4 19/32 in
116.7 mm
I - Dimension
N/A
3/4 in
19 mm
G - Dimension
N/A
17/32 in
13 mm
L - Dimension
N/A
1 7/32 in
31 mm
S - Dimension
N/A
7/16 in
11 mm
B - Dimension
N/A
3 5/32 in
80 mm
Bolt Used
N/A
3/8 in