COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TFL Thermoplastic Housings
> Item # TFL 205
Item # TFL 205, TFL Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 1/8 in
130 mm
E - Dimension
N/A
3 57/64 in
98.8 mm
I - Dimension
N/A
43/64 in
17 mm
G - Dimension
N/A
17/32 in
13 mm
L - Dimension
N/A
1 5/32 in
29 mm
S - Dimension
N/A
7/16 in
11 mm
B - Dimension
N/A
2 3/4 in
70 mm
Bolt Used
N/A
3/8 in