COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TFL Thermoplastic Housings
> Item # TFL 204
Item # TFL 204, TFL Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4 7/16 in
113 mm
E - Dimension
N/A
3 17/32 in
89.7 mm
I - Dimension
N/A
39/64 in
15 mm
G - Dimension
N/A
7/16 in
11 mm
L - Dimension
N/A
1 1/32 in
26 mm
S - Dimension
N/A
7/16 in
11 mm
B - Dimension
N/A
2 17/32 in
64 mm
Bolt Used
N/A
3/8 in