COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TF Thermoplastic Housings
> Item # TF 208
Item # TF 208, TF Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 1/8 in
130 mm
E - Dimension
N/A
4 in
102 mm
G - Dimension
N/A
21/32 in
17 mm
L - Dimension
N/A
1 15/32 in
37 mm
S - Dimension
N/A
35/64 in
14 mm
Bolt Used
N/A
1/2 in