COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TF Thermoplastic Housings
> Item # TF 206
Item # TF 206, TF Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4.25 in
108 mm
E - Dimension
N/A
3.25 in
83 mm
G - Dimension
N/A
9/16 in
14 mm
L - Dimension
N/A
1 1/4 in
32 mm
S - Dimension
N/A
7/16 in
11 mm
Bolt Used
N/A
3/8 in