COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TF Thermoplastic Housings
> Item # TF 205
Item # TF 205, TF Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
3 3/4 in
95 mm
E - Dimension
N/A
2.75 in
70 mm
G - Dimension
N/A
9/16 in
14 mm
L - Dimension
N/A
1 3/32 in
28 mm
S - Dimension
N/A
7/16 in
11 mm
Bolt Used
N/A
3/8 in