COMPANY HEADER
Print Back
All Stainless Steel.
  • Set screw locking
  • Also available with locking collar
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

H - Dimension

N/A 1 7/8 in47.6 mm

A - Dimension

N/A 4 1/4 in108 mm

E - Dimension

N/A 3.25 in82.6 mm

B - Dimension

N/A 1 7/8 in48 mm

W - Dimension

N/A 3 3/4 in95 mm

F - Tapped Holes

N/A 1/2-13 UNC

D - Min Tap Depth

N/A 3/4 in19 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

Bearing No.

N/A SUC 207-21

Housing No.

N/A SPA 207

Weight

N/A 3.8 lb

Seal Type

N/A B-Type