COMPANY HEADER
Print Back
Stainless tapped base stwith off housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 20 mm

H - Dimension

N/A 1 13/16 in46.1 mm

A - Dimension

N/A 2 7/8 in73 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 1/2 in38 mm

C - Dimension

N/A 1 in25 mm

W - Dimension

N/A 3 1/16 in78 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bi - Dimension

N/A 1.2205 in31 mm

Bearing No.

N/A SUC 204 IP69K

Housing No.

N/A SOPA 204

Weight

N/A 1.7 lb

Seal Type

N/A IP69K