COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPPA
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

H - Dimension

N/A 2 1/4 in57.2 mm

A - Dimension

N/A 5 1/2 in140 mm

E - Dimension

N/A 4 in101.6 mm

B - Dimension

N/A 2 in51 mm

W - Dimension

N/A 4 5/8 in117 mm

F - Tapped Holes

N/A 5/8-11 UNC

D - Min Tap Depth

N/A 7/8 in22 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

Bearing No.

N/A SUC 210-32

Housing No.

N/A NPPA 210

Weight

N/A 5.9 lb

Seal Type

N/A B-Type