COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPPA
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 4 5/8 in117 mm

E - Dimension

N/A 3 1/2 in88.9 mm

B - Dimension

N/A 1 7/8 in48 mm

W - Dimension

N/A 3 15/16 in100 mm

F - Tapped Holes

N/A 1/2-13 UNC

D - Min Tap Depth

N/A 3/4 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Bearing No.

N/A SUC 208-24

Housing No.

N/A NPPA 208

Weight

N/A 4 lb

Seal Type

N/A B-Type