COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPPA
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.625 in

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 2 7/8 in73 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 1/2 in38 mm

W - Dimension

N/A 2 9/16 in65 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bi - Dimension

N/A 1.2205 in31 mm

Bearing No.

N/A SUC 202-10

Housing No.

N/A NPPA 204

Weight

N/A 1.4 lb

Seal Type

N/A B-Type