COMPANY HEADER
Print Back
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTPA
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.875 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 3 in76 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 9/16 in40 mm

W - Dimension

N/A 2 29/32 in74 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bi - Dimension

N/A 1.3386 in34 mm

Bearing No.

N/A CUC 205-14

Housing No.

N/A TPA 205

Weight

N/A 1.8 lb

Seal Type

N/A B-Type