COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPPA
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.6875 in

H - Dimension

N/A 2 1/8 in54 mm

A - Dimension

N/A 5 in127 mm

E - Dimension

N/A 3 3/4 in95.3 mm

B - Dimension

N/A 2 in51 mm

W - Dimension

N/A 4 1/4 in108 mm

F - Tapped Holes

N/A 1/2-13 UNC

D - Min Tap Depth

N/A 3/4 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Bearing No.

N/A BUC 209-27

Housing No.

N/A NPPA 209

Weight

N/A 5 lb

Seal Type

N/A B-Type