COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.875 in

H - Dimension

N/A 2 1/4 in57.2 mm

A - Dimension

N/A 5 1/2 in140 mm

E - Dimension

N/A 4 in101.6 mm

B - Dimension

N/A 2 in51 mm

W - Dimension

N/A 4 5/8 in117 mm

F - Tapped Holes

N/A 5/8-11 UNC

D - Min Tap Depth

N/A 7/8 in22 mm

M - Dimension

N/A 0.7559 in19.2 mm

N - Dimension

N/A 0.4331 in11 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

Bearing No.

N/A SA 210-30G

Housing No.

N/A PA 210

Weight

N/A 5.9 lb

Seal Type

N/A K-Type