COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 4 5/8 in117 mm

E - Dimension

N/A 3 1/2 in88.9 mm

B - Dimension

N/A 1 7/8 in48 mm

W - Dimension

N/A 3 15/16 in100 mm

F - Tapped Holes

N/A 1/2-13 UNC

D - Min Tap Depth

N/A 3/4 in19 mm

M - Dimension

N/A 0.7559 in19.2 mm

N - Dimension

N/A 0.4331 in11 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

Bearing No.

N/A SA 208-24G

Housing No.

N/A PA 208

Weight

N/A 4.2 lb

Seal Type

N/A K-Type