COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.4375 in

H - Dimension

N/A 1 7/8 in47.6 mm

A - Dimension

N/A 4 1/4 in108 mm

E - Dimension

N/A 3.25 in82.6 mm

B - Dimension

N/A 1 7/8 in48 mm

W - Dimension

N/A 3 3/4 in95 mm

F - Tapped Holes

N/A 1/2-13 UNC

D - Min Tap Depth

N/A 3/4 in19 mm

M - Dimension

N/A 0.6260 in15.9 mm

N - Dimension

N/A 0.3740 in9.5 mm

Bi - Dimension

N/A 1.5315 in38.9 mm

Bearing No.

N/A SA 207-23G

Housing No.

N/A PA 207

Weight

N/A 3.7 lb

Seal Type

N/A K-Type