COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 3 in76 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 1/2 in38 mm

W - Dimension

N/A 2 13/16 in71 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.5513 in14 mm

N - Dimension

N/A 0.2953 in7.5 mm

Bi - Dimension

N/A 1.2205 in31 mm

Bearing No.

N/A SA 205-16G

Housing No.

N/A PA 205

Weight

N/A 1.6 lb

Seal Type

N/A K-Type