COMPANY HEADER
Print Back
Wide slot, medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 3.4375 in

O - Dimension

N/A 1 1/2 in38 mm

G - Dimension

N/A 1 3/32 in28 mm

P - Dimension

N/A 4 7/8 in124 mm

Q - Dimension

N/A 2 7/8 in73 mm

S - Dimension

N/A 1 57/64 in48 mm

B - Dimension

N/A 6 3/16 in157 mm

k - Dimension

N/A 1 3/32 in28 mm

E - Dimension

N/A 6 13/16 in173 mm

A - Dimension

N/A 7 25/32 in198 mm

W - Dimension

N/A 10 1/4 in260 mm

J - Dimension

N/A 2 7/8 in73 mm

L - Dimension

N/A 2 1/8 in54 mm

R - Dimension

N/A 3 27/32 in98 mm

H - Dimension

N/A 6 3/8 in162 mm

Bi - Dimension

N/A 3.7795 in96 mm

N - Dimension

N/A 1.5630 in39.7 mm

M - Dimension

N/A 2.2165 in56.3 mm

Bearing No.

N/A UC X17-55

Housing No.

N/A T X17

Weight

N/A 25.7 lb

Seal Type

N/A B-Type