COMPANY HEADER
Print Back
Wide slot, standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 65 mm

O - Dimension

N/A 1 1/4 in32 mm

G - Dimension

N/A 13/16 in21 mm

P - Dimension

N/A 4 3/8 in111 mm

Q - Dimension

N/A 2 3/4 in70 mm

S - Dimension

N/A 1 39/64 in41 mm

B - Dimension

N/A 4 3/4 in121 mm

k - Dimension

N/A 1 1/16 in27 mm

E - Dimension

N/A 5 15/16 in150.8 mm

A - Dimension

N/A 6 9/16 in167 mm

W - Dimension

N/A 8 13/16 in224 mm

J - Dimension

N/A 2 3/4 in70 mm

L - Dimension

N/A 1 23/32 in44 mm

R - Dimension

N/A 3 7/16 in87 mm

H - Dimension

N/A 5 13/32 in137 mm

Bi - Dimension

N/A 3.3740 in85.7 mm

N - Dimension

N/A 1.3425 in34.1 mm

M - Dimension

N/A 1.3425 in34.1 mm

I - Dimension

N/A 0.6890 in17.5 mm

K - Dimension

N/A 3.3858 in86 mm

Bearing No.

N/A NA 213

Housing No.

N/A T 213

Weight

N/A 16.3 lb

Seal Type

N/A B-Type