COMPANY HEADER
Print Back
Wide slot, standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.625 in

O - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 5/8 in16 mm

P - Dimension

N/A 3 9/32 in83 mm

Q - Dimension

N/A 1 15/16 in49 mm

S - Dimension

N/A 1 9/64 in29 mm

B - Dimension

N/A 3 9/32 in83 mm

k - Dimension

N/A 11/16 in17.5 mm

E - Dimension

N/A 4 in101.6 mm

A - Dimension

N/A 4 19/32 in117 mm

W - Dimension

N/A 5 21/32 in144 mm

J - Dimension

N/A 1 15/16 in49 mm

L - Dimension

N/A 1 3/8 in35 mm

R - Dimension

N/A 2 1/4 in57 mm

H - Dimension

N/A 3 7/16 in87 mm

Bi - Dimension

N/A 2.2165 in56.3 mm

N - Dimension

N/A 0.8425 in21.4 mm

M - Dimension

N/A 0.8425 in21.4 mm

I - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.5000 in63.5 mm

Bearing No.

N/A NA 209-26

Housing No.

N/A T 209

Weight

N/A 5.7 lb

Seal Type

N/A B-Type