COMPANY HEADER
Print Back
Wide slot, standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

O - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 1/2 in13 mm

P - Dimension

N/A 2 17/32 in64 mm

Q - Dimension

N/A 1 15/32 in37 mm

S - Dimension

N/A 55/64 in22 mm

B - Dimension

N/A 2 17/32 in64 mm

k - Dimension

N/A 17/32 in13.5 mm

E - Dimension

N/A 3 1/2 in88.9 mm

A - Dimension

N/A 4 1/32 in102 mm

W - Dimension

N/A 5 3/32 in129 mm

J - Dimension

N/A 1 15/32 in37 mm

L - Dimension

N/A 1 3/16 in30 mm

R - Dimension

N/A 2 in51 mm

H - Dimension

N/A 3 1/16 in78 mm

Bi - Dimension

N/A 2.0118 in51.1 mm

N - Dimension

N/A 0.7402 in18.8 mm

M - Dimension

N/A 0.7402 in18.8 mm

I - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.1890 in55.6 mm

Bearing No.

N/A NA 207-21

Housing No.

N/A T 207

Weight

N/A 4 lb

Seal Type

N/A B-Type