COMPANY HEADER
Print Back
Wide slot, standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 30 mm

O - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 13/32 in10 mm

P - Dimension

N/A 2 7/32 in56 mm

Q - Dimension

N/A 1 15/32 in37 mm

S - Dimension

N/A 55/64 in22 mm

B - Dimension

N/A 2 1/4 in57 mm

k - Dimension

N/A 17/32 in13.5 mm

E - Dimension

N/A 3 1/2 in88.9 mm

A - Dimension

N/A 4 1/32 in102 mm

W - Dimension

N/A 4 7/16 in113 mm

J - Dimension

N/A 1 15/32 in37 mm

L - Dimension

N/A 1 3/32 in28 mm

R - Dimension

N/A 1 11/16 in43 mm

H - Dimension

N/A 2 3/4 in70 mm

Bi - Dimension

N/A 1.9016 in48.3 mm

N - Dimension

N/A 0.7165 in18.2 mm

M - Dimension

N/A 0.7165 in18.2 mm

I - Dimension

N/A 0.4685 in11.9 mm

K - Dimension

N/A 1.7520 in44.5 mm

Bearing No.

N/A NA 206

Housing No.

N/A T 206

Weight

N/A 3.1 lb

Seal Type

N/A B-Type