COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
Wide slot with optional bearing inserts: Stainless Steel - SUCNPT
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.4375 in

O - Dimension

N/A 1 1/4 in32 mm

G - Dimension

N/A 3/4 in19 mm

P - Dimension

N/A 4 1/32 in102 mm

Q - Dimension

N/A 2 17/32 in64 mm

S - Dimension

N/A 1 3/8 in35 mm

B - Dimension

N/A 4 1/32 in102 mm

k - Dimension

N/A 1 1/16 in27 mm

E - Dimension

N/A 5 1/8 in130.2 mm

A - Dimension

N/A 5.75 in146 mm

W - Dimension

N/A 7 5/8 in194 mm

J - Dimension

N/A 2 17/32 in64 mm

L - Dimension

N/A 1 21/32 in42 mm

R - Dimension

N/A 2 15/16 in75 mm

H - Dimension

N/A 4 11/16 in119 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bearing No.

N/A SUC 212-39

Housing No.

N/A NPT 212

Weight

N/A 10.6 lb

Seal Type

N/A B-Type