COMPANY HEADER
Print Back
Wide slot with Black Oxide Bearing Insert - BUCNPT
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

O - Dimension

N/A 1 in25 mm

G - Dimension

N/A 3/4 in19 mm

P - Dimension

N/A 4 1/32 in102 mm

Q - Dimension

N/A 2 17/32 in64 mm

S - Dimension

N/A 1 3/8 in35 mm

B - Dimension

N/A 3 3/4 in95 mm

k - Dimension

N/A 1 1/16 in27 mm

E - Dimension

N/A 5 1/8 in130.2 mm

A - Dimension

N/A 5.75 in146 mm

W - Dimension

N/A 6 23/32 in171 mm

J - Dimension

N/A 2 17/32 in64 mm

L - Dimension

N/A 1 1/2 in38 mm

R - Dimension

N/A 2 9/16 in65 mm

H - Dimension

N/A 4 3/16 in106 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bearing No.

N/A BUC 211-32

Housing No.

N/A NPT 211

Weight

N/A 8.80 lb

Seal Type

N/A B-Type