COMPANY HEADER
Print Back
All Stainless Steel.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 25 mm

F - Dimension

N/A 5/16 in7.9 mm

C - Dimension

N/A 7/16 in11.1 mm

P - Dimension

N/A 1 3/8 in35 mm

I - Dimension

N/A 7/8 in22 mm

S - Dimension

N/A 25/32 in20 mm

B - Dimension

N/A 1 27/32 in47 mm

k - Dimension

N/A 1/4 in6.4 mm

E - Dimension

N/A 2 5/8 in66.7 mm

A - Dimension

N/A 3 1/8 in79 mm

W - Dimension

N/A 3 29/32 in99 mm

L - Dimension

N/A 1 3/32 in28 mm

H - Dimension

N/A 2 17/32 in64 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bearing No.

N/A SUC 205

Housing No.

N/A STRS 205

Weight

N/A 2 lb

Seal Type

N/A B-Type