COMPANY HEADER
Print Back
Stainless narrow slot take up frame bearing housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.25 in

F - Dimension

N/A 5/16 in7.9 mm

C - Dimension

N/A 1/2 in12.7 mm

P - Dimension

N/A 1 9/16 in40 mm

I - Dimension

N/A 1 in25 mm

S - Dimension

N/A 25/32 in20 mm

B - Dimension

N/A 2 1/2 in64 mm

k - Dimension

N/A 1/4 in6.4 mm

E - Dimension

N/A 3 1/2 in88.9 mm

A - Dimension

N/A 4 in101.5 mm

W - Dimension

N/A 4 15/16 in125 mm

L - Dimension

N/A 1 3/8 in35 mm

H - Dimension

N/A 3 in76 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bearing No.

N/A SUC 207-20 IP69K

Housing No.

N/A STRS 207

Weight

N/A 4 lb

Seal Type

N/A IP69K