COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PX Standard Housings
> Item # PX 20
Item # PX 20, PX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
5 in
127 mm
A - Dimension
N/A
17 in
432 mm
E - Dimension
N/A
13 1/4 in
337 mm
B - Dimension
N/A
4 in
102 mm
S2 - Dimension
N/A
2 in
51 mm
S1 - Dimension
N/A
1 1/8 in
29 mm
G - Dimension
N/A
1 13/16 in
46 mm
W - Dimension
N/A
9 27/32 in
250 mm
Bolt Used
N/A
7/8 in