COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PX Standard Housings
> Item # PX 17
Item # PX 17, PX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
4 in
101.6 mm
A - Dimension
N/A
14 in
355.6 mm
E - Dimension
N/A
11 1/16 in
281 mm
B - Dimension
N/A
3 3/8 in
85.7 mm
S2 - Dimension
N/A
1 13/16 in
46 mm
S1 - Dimension
N/A
1 in
25.4 mm
G - Dimension
N/A
1 9/16 in
40 mm
W - Dimension
N/A
8 in
203.2 mm
Bolt Used
N/A
7/8 in