COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 3 1/2 in88.9 mm

A - Dimension

N/A 11 3/4 in298.5 mm

E - Dimension

N/A 9 1/8 in231.8 mm

B - Dimension

N/A 3 in76.2 mm

S2 - Dimension

N/A 1 7/16 in36.5 mm

S1 - Dimension

N/A 1 in25.4 mm

G - Dimension

N/A 1 3/8 in35 mm

W - Dimension

N/A 7 1/32 in178.6 mm

Bolt Used

N/A 7/8 in