COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PX Standard Housings
> Item # PX 14
Item # PX 14, PX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
3 1/2 in
88.9 mm
A - Dimension
N/A
13 in
330 mm
E - Dimension
N/A
9 in
229 mm
B - Dimension
N/A
3 1/2 in
89 mm
S2 - Dimension
N/A
2 in
51 mm
S1 - Dimension
N/A
1 1/16 in
27 mm
G - Dimension
N/A
1 3/8 in
35 mm
W - Dimension
N/A
6 25/32 in
172 mm
Bolt Used
N/A
7/8 in