COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 1/2 in63.5 mm

A - Dimension

N/A 8 5/8 in219.2 mm

E - Dimension

N/A 6 7/8 in174.8 mm

B - Dimension

N/A 2 3/8 in60.5 mm

S2 - Dimension

N/A 15/16 in23.8 mm

S1 - Dimension

N/A 23/32 in18.3 mm

G - Dimension

N/A 1 1/16 in26.9 mm

W - Dimension

N/A 5 1/32 in127.8 mm

Bolt Used

N/A 5/8 in