COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 1/4 in57.2 mm

A - Dimension

N/A 8 in203.2 mm

E - Dimension

N/A 6 1/4 in158.8 mm

B - Dimension

N/A 2 1/4 in57.2 mm

S2 - Dimension

N/A 15/16 in23.8 mm

S1 - Dimension

N/A 23/32 in18.3 mm

G - Dimension

N/A 15/16 in23.8 mm

W - Dimension

N/A 4 33/64 in114.7 mm

Bolt Used

N/A 5/8 in