COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 1 7/8 in47.6 mm

A - Dimension

N/A 6 17/32 in165.9 mm

E - Dimension

N/A 5 in127 mm

B - Dimension

N/A 1 29/32 in48.5 mm

S2 - Dimension

N/A 7/8 in22.4 mm

S1 - Dimension

N/A 9/16 in14.2 mm

G - Dimension

N/A 0.75 in19.1 mm

W - Dimension

N/A 3 11/16 in93.7 mm

Bolt Used

N/A 1/2 in